############################################################## # # # Saber model for HGTG12N60A4 SMPS-IGBT # # Created by Alexander H. Craig acraig@harris.com # # Harris semiconductor # # Created on January 1999 # # This model is for the HGTG12N60A,HGTP12N60A & HGT1S12N60AS ############################################################## template hgtg12n60a4 electrical a, g, k { igbt_b.. \ model attributes=(\ a_ref=102m,\# a=102m,\# Device active area agd=56.5m,\# Gate drain overlap active area alpha=2.5,\# bvcbo=600,\# Avalanche breakdown voltage bvn=8,\# Avalanche multiplication exp bvcbotexp=0.35,\# bvntexp=.50,\# cgs=1.2n,\# Gate source capacitance coxd=3.16n,\# Gate drain oxide capacitance dvtl=3,\# delta vt at low currents fc=500m,\# Fwd bias non ideal junction cap coef fxjbe=500m,\# depletion charge at body edge change fxjbm=750m,\# fraction charge at overlap middle gmin=1p,\# Minimum slope for MOSFETS isne=1.0e-13,\# Emitter electron saturation current isnetexp=1.50,\# Temperature exponent for isne kf=3.5,\# ratio of kp in triode kftexp=-0.0,\# Temperature exponent for kp=16.0,\# MOSFET channel transconductance kptexp=0.8,\# Temperature exponent for kp kfl=0.01,\# mj=500m,\# Junction grading coefficient mun=1500,\# Electron mobility in n- epi layer mup=450,\# Hole mobility in n- egi layer nb=2.75e14,\# Base doping concretion nbuf=2.9e17,\# Buffer layer doping concentration pb=.5,\# C-B junction built in potential pbuf=0.62,\# E-B junction built in potential* rs=0.004,\# Intrinsic anode series resistance rs_tc1=0.01,\# temperature exponent1 of rs rs_tc2=1.0e-6,\# temperature exponent2 of rs rg=1,\# taubuf=20.5n,\# High level excess carrier lifetime taubufexp=0.5,\# Temperature exponent for taubuf tauhl=270n,\# High level excess carrier lifetime tauhltexp=1.5,\# taurat=.017,\# ratio low to high level lifetime taurat_texp=13,\# temperature exponent of taurat taumod=13,\# low level lifetime knee charge/qb taugen=300n,\# generation lifetime taugen_texp=1.0,\# temperature exponent of taugen theta=.3,\# thetatexp=0,\# vbigd=1,\# built-in potential in neck region vt=7.5,\# MOSFET channel threshold vtd=-1,\# Gate drain overlap depletion vttco=-6m,\# Temperature exponent for vt vtdtco=0m,\# Temperature exponent for vtd wb=4.8m,\# wbuf=.6m)# igbt_b.igbt1 a g k = model = attributes }