template emx1dxv6t1g n1 n2 n3 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on April 17, 07 # MODEL FORMAT: Saber # BJT with quasi-saturation effect # External node designations # Node n1 -> Collect # Node n2 -> Base # Node n3 -> Emitter electrical n1,n2,n3 { # BODY_BEGIN # Default values used in dmodel: # RS=0 EG=1.11 XTI=3.0 TT=0 # CJO=0 BV=infinite spd..model dmodel=(is=2.88881e-16,n=1) spq..model qmodel=(type=_n, is=3.13232e-14,bf=639.699,nf=1.07392,vaf=28.7201, ikf=0.281754,ise=1.58402e-15,ne=1.2252,br=0.423065, nr=1.233,var=287.201,ikr=2.81754,isc=1.58402e-15, nc=2.78573,rb=9.92243,irb=0.199224,rbm=9.92243, re=0.0001,xtb=9.99997e-10,xti=1,eg=1.05, cje=1.97069e-11,vje=0.703109,mje=0.325526,tf=3.977e-10, xtf=1,vtf=10,itf=0.01,cjc=6.33521e-12, vjc=0.635479,mjc=0.301066,xcjc=0.9,fc=0.471441, tr=1e-07,ptf=0,kf=0,af=1) template ud1 p m c = a ref i c electrical p, m number a { branch i=i(p->m), v=v(p,m) v = sqrt(1.0+1e7*(c+a)) } template ud2 p m a b = c, d electrical p, m, a, b number c, d { branch i=i(p->m), v=v(p,m) i = ((v(a)-v(b))-log((1.0+v(a))/(1.0+v(b)))\ -(v(m)-v(p))/0.026)/(c/0.026*(1.0+abs(v(m)-v(p))/d)) } spq.q1 n10 n2 n3 0=model=qmodel spr.rc n1 n30=0.921902 spe.et1 n200 n3 n2 n10=1 spv.vbt1 n200 n300=0 spd.d1 n300 n3=model=dmodel spe.et2 n201 n3 n2 n30=1 spv.vbt2 n201 n301=0 spd.d2 n301 n3=model=dmodel ud1.eko n100 0 i(spv.vbt1)=2.88881e-16 spr.rko n100 0=1G ud1.ekw n101 0 i(spv.vbt2)=2.88881e-16 spr.rkw n101 0=1G ud2.iepi n30 n10 n100 n101=8.557, 1.78597 spe.eco n102 0 n100 0=e=1e-10 spc.cbco n102 n104=1 spv.vco n104 0=0 spe.ecw n103 0 n101 0=e=1e-10 spc.cbcw n103 n105=1 spv.vcw n105 0=0 spf.fico n2 n10 i(spv.vco)=f=1 spf.ficw n2 n30 i(spv.vcw)=f=1 }