#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template dtc144eet1 c b e # Model generated on May 26, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1e-17,bf=606.543,nf=1.31756,vaf=999.959, ikf=0.024444,ise=1.35198e-16,ne=3.98869,br=69.1218, nr=1.30896,var=811.067,ikr=0.00118004,isc=1e-16, nc=3.07615,rb=0.1,irb=0.262442,rbm=1, re=1.96889,rc=0.001,xtb=5.13809,xti=4,eg=1.206, cje=1e-13,vje=0.490144,mje=0.596012,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.05037e-12, vjc=13.4164,mjc=0.9,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 spr.r2 d e=47000 }