#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template dtc114tm3t5g c b e # Model generated on Sep 27, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=6.56983e-14,bf=125.878,nf=0.946913,vaf=8.55949, ikf=0.135438,ise=2.38042e-14,ne=3.99989,br=1.12886, nr=1.0106,var=828.034,ikr=0.069124,isc=9.85123e-14, nc=1.81293,rb=7.64301,irb=0.187987,rbm=7.64301, re=0.0001,rc=1.8591,xtb=1.43013,xti=1,eg=1.05, cje=9.1104e-12,vje=0.749931,mje=0.330077,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.71504e-12, vjc=1.12412,mjc=0.225762,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=1e+25 }