#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template dtc114eet1 c b e # Model generated on May 24, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=9.61594e-14,bf=318.052,nf=1.06247,vaf=32.3273, ikf=0.0928873,ise=8.02036e-13,ne=2.04618,br=0.899718, nr=1.17201,var=79.4241,ikr=0.095804,isc=9.99856e-14, nc=1.99883,rb=9.97272,irb=0.197789,rbm=0.995264, re=0.000100008,rc=2.36555,xtb=0.477497,xti=2.99884,eg=1.14831, cje=6.54142e-13,vje=0.744916,mje=0.335535,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.57128e-12, vjc=47.8278,mjc=0.9,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=10000 }