#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template DTA144TE c b e # Model generated on Apr 13, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=3.53752e-13,bf=360.461,nf=0.85,vaf=126.511, ikf=0.0609722,ise=9.50914e-13,ne=1.31817,br=1.26528, nr=0.875761,var=105.433,ikr=0.0924773,isc=9.99998e-14, nc=1.99994,rb=9.76551,irb=0.2,rbm=9.76551, re=0.184801,rc=0.431408,xtb=1.78571,xti=3.01926,eg=1.05, cje=5.63007e-12,vje=0.747817,mje=0.332388,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.47845e-12, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 }