element component template d45vh10 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor d45vh10 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqd45vh10=(type=_p, is=6.07855e-11,bf=92.0589,nf=0.85,vaf=37.3115, ikf=9.99836,ise=4.75e-12,ne=3.46875,br=2.29515, nr=1.5,var=7.68627,ikr=9.65198,isc=2.5e-12, nc=3.6875,rb=6.54279,irb=0.1,rbm=0.1, re=0.000277383,rc=0.165651,xtb=0.100479,xti=1.12507, eg=1.11613,cje=2.12735e-09,vje=0.651019,mje=0.348444, tf=2.43023e-09,xtf=1.5,vtf=0.999999,itf=1, cjc=5e-10,vjc=0.803956,mjc=0.23,xcjc=0.8, fc=0.532848,cjs=0,vjs=0.75,mjs=0.5, tr=4.61862e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqd45vh10 }