element component template d45h8 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor d45h8 # Model generated on Dec 26, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqd45h8=(type=_p, is=7.90037e-11,bf=65.9782,nf=0.850832,vaf=10.7086, ikf=10,ise=4.79702e-14,ne=4,br=1.96197, nr=1.29424,var=23.2877,ikr=9.9959,isc=4.79702e-14, nc=3.59375,rb=2.35587,irb=0.108652,rbm=0.101935, re=0.000100027,rc=0.122235,xtb=0.137592,xti=1.0316, eg=1.12217,cje=1.03083e-09,vje=0.651747,mje=0.353069, tf=3.89764e-09,xtf=1.35721,vtf=0.99569,itf=0.999994, cjc=5e-10,vjc=0.42654,mjc=0.24282,xcjc=0.803125, fc=0.533457,cjs=0,vjs=0.75,mjs=0.5, tr=4.90984e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqd45h8 }