element component template d45c12 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor d45c12 # Model generated on Mar 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqd45c12=(type=_p, is=7.77326e-11,bf=100.32,nf=0.85,vaf=21.9253, ikf=3.06575,ise=5.49926e-12,ne=3.43756,br=3.75979, nr=1.05007,var=5.84358,ikr=4.41221,isc=4.75e-13, nc=3.96875,rb=6.18162,irb=0.1,rbm=0.1, re=0.000654105,rc=0.185814,xtb=0.102022,xti=1, eg=1.12493,cje=9.93697e-10,vje=0.654296,mje=0.343741, tf=6.22912e-09,xtf=1.5,vtf=0.999992,itf=1.00001, cjc=3.25745e-10,vjc=0.616501,mjc=0.336374,xcjc=0.8, fc=0.531844,cjs=0,vjs=0.75,mjs=0.5, tr=1.35087e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqd45c12 }