element component template d44vh10 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor d44vh10 # Model generated on Feb 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqd44vh10=(type=_n, is=4.53661e-11,bf=83.9638,nf=0.85,vaf=31.568, ikf=9.92986,ise=5.25921e-12,ne=3.44907,br=6.29465, nr=1.29718,var=8.99475,ikr=7.12846,isc=1.37406e-13, nc=3.9992,rb=7.54185,irb=0.1,rbm=0.1, re=0.00041815,rc=0.0774661,xtb=0.102716,xti=1.11826, eg=1.11385,cje=9.60619e-10,vje=0.649572,mje=0.350659, tf=2.84126e-09,xtf=1.5,vtf=1,itf=1, cjc=3.16396e-10,vjc=0.615633,mjc=0.340325,xcjc=0.8, fc=0.533544,cjs=0,vjs=0.75,mjs=0.5, tr=1.83249e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqd44vh10 }