element component template byw80_200 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode byw80_200 # Model generated on Nov 13, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddbyw80_200=( is=3.00398e-08,rs=0.01,n=1.64968,eg=1.06899, xti=4,bv=1000,ibv=1e-05,cjo=2.42968e-10, vj=1.29565,m=0.463147,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddbyw80_200 }