element component template byw29_200 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode byw29_200 # Model generated on Nov 13, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddbyw29_200=( is=5.6252e-09,rs=0.01,n=1.5094,eg=1.07655, xti=4,bv=200,ibv=5e-06,cjo=2.65877e-10, vj=1.00867,m=0.454442,fc=0.5,tt=5.54918e-08, kf=0,af=1) spd.d p n =model=ddbyw29_200 }