element component template byv32-200 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode byv32-200 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddbyv32-200=( is=6.38124e-08,rs=0.00762884,n=1.72056,eg=1.04615, xti=4,bv=200,ibv=5e-05,cjo=3.72062e-10, vj=1.19947,m=0.466843,fc=0.5,tt=5.10525e-08, kf=0,af=1) spd.d p n =model=ddbyv32-200 }