element component template bux85 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bux85 # Model generated on Jan 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbux85=(type=_n, is=1.07805e-11,bf=47.6287,nf=0.85,vaf=25.575, ikf=9.63696,ise=6.24995e-12,ne=3.40626,br=2.3106, nr=1.5,var=4.95678,ikr=10,isc=1e-12, nc=3.75,rb=3.2876,irb=0.1,rbm=0.1, re=0.000296155,rc=3.09258,xtb=0.172699,xti=1.09881, eg=1.206,cje=8.5759e-08,vje=0.514525,mje=0.577647, tf=1e-08,xtf=1.35784,vtf=1.0004,itf=0.998961, cjc=4.44672e-10,vjc=0.40039,mjc=0.409609,xcjc=0.803124, fc=0.625294,cjs=0,vjs=0.75,mjs=0.5, tr=2.9418e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbux85 }