element component template buv26 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor buv26 # Model generated on Mar 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbuv26=(type=_n, is=4.48609e-11,bf=167.733,nf=0.85,vaf=30.509, ikf=10,ise=7.75e-12,ne=3.34375,br=3.14976, nr=1.56482,var=10.5796,ikr=12,isc=5.5e-13, nc=3.9375,rb=5.80141,irb=0.1,rbm=0.1, re=0.000287743,rc=0.152052,xtb=0.13687,xti=1.03293, eg=1.17533,cje=4.12187e-10,vje=0.651979,mje=0.352708, tf=3.95e-10,xtf=1.35721,vtf=0.995664,itf=1, cjc=1.55755e-10,vjc=0.4,mjc=0.436188,xcjc=0.803125, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=4.57474e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuv26 }