element component template buv22 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor buv22 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbuv22=(type=_n, is=1e-09,bf=35.349,nf=0.87963,vaf=17.4888, ikf=10.0282,ise=6.99863e-12,ne=3.37567,br=2.73199, nr=0.75,var=15.6926,ikr=9.1066,isc=9.24815e-13, nc=3.8014,rb=1.22057,irb=0.1,rbm=0.1, re=0.0001,rc=0.0255714,xtb=0.150899,xti=1, eg=1.05,cje=3.02987e-09,vje=0.649347,mje=0.351014, tf=9.88928e-09,xtf=1.5,vtf=1.00005,itf=0.999997, cjc=3.00053e-10,vjc=0.60001,mjc=0.409949,xcjc=0.8, fc=0.53367,cjs=0,vjs=0.75,mjs=0.5, tr=1.74171e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuv22 }