element component template buv21 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor buv21 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbuv21=(type=_n, is=1e-17,bf=37.9741,nf=0.85,vaf=10, ikf=29.5895,ise=6.40203e-12,ne=3.3997,br=3.17873, nr=0.844599,var=5.72564,ikr=0.452518,isc=3.9e-13, nc=3.99,rb=5.41069,irb=0.1,rbm=0.1, re=0.00189214,rc=0.0094607,xtb=0.1,xti=1, eg=1.05,cje=3.03693e-09,vje=0.64895,mje=0.352007, tf=9.87495e-09,xtf=1.5,vtf=1.00005,itf=0.999996, cjc=3.00048e-10,vjc=0.600009,mjc=0.409954,xcjc=0.8, fc=0.534513,cjs=0,vjs=0.75,mjs=0.5, tr=1.99694e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuv21 }