element component template bul45d2 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bul45d2 # Model generated on Dec 25, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbul45d2=(type=_n, is=9.15478e-11,bf=57.7625,nf=1.23372,vaf=32.7577, ikf=5.86831,ise=9.24998e-12,ne=3.28125,br=3.15717, nr=1.08733,var=2.1453,ikr=5.02173,isc=5.5e-13, nc=3.9375,rb=9.56763,irb=0.001,rbm=0.1, re=0.000570962,rc=0.166229,xtb=0.136427,xti=1.00006, eg=1.10916,cje=6.82039e-10,vje=0.4,mje=0.274456, tf=1e-08,xtf=1.87468,vtf=3.51521,itf=0.385114, cjc=1.05703e-10,vjc=0.95,mjc=0.390413,xcjc=0.799939, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbul45d2 }