element component template bul146 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bul146 # Model generated on Dec 25, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbul146=(type=_n, is=7.20092e-10,bf=19.7338,nf=0.862637,vaf=19.8699, ikf=6.54333,ise=6.38545e-12,ne=3.38829,br=1.97338, nr=0.872882,var=4.5847,ikr=8.68106,isc=7.74768e-13, nc=3.89256,rb=4.64526,irb=0.0252041,rbm=0.084664, re=0.000394439,rc=0.0714783,xtb=0.136944,xti=0.100022, eg=1.07928,cje=2.95879e-09,vje=0.647588,mje=0.314604, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=2.56269e-10,vjc=0.95,mjc=0.486303,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=1.23133e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbul146 }