element component template buh51 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 28, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbuh51=(type=_n, is=8.2033e-14,bf=27.6353,nf=1.09087,vaf=16.1566, ikf=0.71169,ise=4.21828e-10,ne=2.21088,br=2.75344, nr=1.00898,var=8.8695,ikr=7.1169,isc=3.30782e-13, nc=3.99595,rb=0.163993,irb=0.100022,rbm=0.103633, re=0.0001,rc=0.212475,xtb=0.1,xti=1, eg=1.05,cje=4.80929e-10,vje=0.4,mje=0.287337, tf=3.12567e-09,xtf=1.49976,vtf=0.997755,itf=1.00019, cjc=7.1334e-11,vjc=0.95,mjc=0.430733,xcjc=0.8, fc=0.531872,cjs=0,vjs=0.75,mjs=0.5, tr=7.6985e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuh51 }