element component template buh150 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor buh150 # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbuh150=(type=_n, is=8.6522e-11,bf=25.57,nf=1.21121,vaf=28.7302, ikf=7.70042,ise=7.0076e-12,ne=3.43645,br=2.557, nr=1.18978,var=6.49827,ikr=5.05578,isc=4.75001e-13, nc=3.96875,rb=0.1,irb=0.1,rbm=0.1, re=0.000616936,rc=0.00308468,xtb=0.122578,xti=1, eg=1.10481,cje=2.4675e-09,vje=0.692179,mje=0.23, tf=6.78216e-09,xtf=1.50005,vtf=1.00046,itf=0.999943, cjc=3.65294e-10,vjc=0.95,mjc=0.525379,xcjc=0.8, fc=0.534012,cjs=0,vjs=0.75,mjs=0.5, tr=4.32392e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuh150 }