element component template buh100 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor buh100 # Model generated on Jan 15, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbuh100=(type=_n, is=9.82203e-13,bf=21.027,nf=0.85,vaf=57.7726, ikf=8.58084,ise=5.94909e-13,ne=1.98383,br=0.259589, nr=0.872387,var=577.726,ikr=2.41918,isc=1e-16, nc=2.875,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.0664297,xtb=0.990344,xti=1, eg=1.05,cje=1.37111e-09,vje=0.99,mje=0.23, tf=1e-08,xtf=0.05,vtf=0.1,itf=0.001, cjc=1.92644e-10,vjc=0.95,mjc=0.447223,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.76977e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbuh100 }