element component template bud42d-001 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bud42d-001 # Model generated on Dec 24, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbud42d-001=(type=_n, is=3.49298e-11,bf=19.6305,nf=1.46166,vaf=10, ikf=5.00366,ise=7.75392e-12,ne=2.22512,br=1.96305, nr=1.5,var=5.28726,ikr=4.5355,isc=4.75001e-13, nc=2.85087,rb=0.1,irb=0.1,rbm=0.1, re=0.000627834,rc=0.0742659,xtb=0.1,xti=1, eg=1.05,cje=5.49988e-10,vje=0.99,mje=0.365972, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=1.01534e-10,vjc=0.95,mjc=0.394566,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbud42d-001 }