template bub323z c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bub323z # Model generated on Mar 1, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=1e-12,bf=100,nf=1.1,vaf=100, ikf=0.1,ise=2e-12,ne=1.5,br=1, nr=1,var=100,ikr=0.1,isc=1e-13, nc=2,rb=10,irb=0.2,rbm=10, re=0.1,rc=1,xtb=0.5,xti=3,eg=1.11, cje=6.51311e-10,vje=0.765706,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.19363e-10, vjc=0.75515,mjc=0.284378,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=1e-12,bf=100,nf=1.1,vaf=100, ikf=0.1,ise=2e-12,ne=1.5,br=1, nr=1,var=100,ikr=0.1,isc=1e-13, nc=2,rb=10,irb=0.2,rbm=10, re=0.1,rc=1,xtb=0.5,xti=3,eg=1.11, cje=6.51311e-10,vje=0.765706,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75515,mjc=0.284378,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=100 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }