element component template bu407 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bu407 # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbu407=(type=_n, is=2.45045e-11,bf=41.1711,nf=0.85,vaf=23.4739, ikf=9.80523,ise=4.75e-12,ne=3.46875,br=2.18024, nr=1.5,var=19.6385,ikr=10,isc=3.25e-12, nc=3.65625,rb=2.65541,irb=0.1,rbm=0.1, re=0.0001,rc=0.201145,xtb=0.127983,xti=1.1893, eg=1.18183,cje=6.29276e-10,vje=0.651734,mje=0.35309, tf=4.49798e-09,xtf=1.35722,vtf=0.995767,itf=0.999981, cjc=2.66401e-10,vjc=0.409483,mjc=0.371615,xcjc=0.803125, fc=0.533467,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbu407 }