template bu323z c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bu323z # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.53918,n=0.852711,xti=2.85271, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=1.04272e-12,bf=70.5483,nf=0.85,vaf=53.667, ikf=3.37516,ise=3.45501e-12,ne=1.07329,br=0.853302, nr=0.856681,var=54.0211,ikr=0.0883308,isc=1e-13, nc=1.85271,rb=9.51354,irb=0.1,rbm=9.51354, re=0.0866689,rc=0.841176,xtb=0.363703,xti=2.85147,eg=1.06268, cje=6.41682e-10,vje=0.764173,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.75682e-10, vjc=0.95,mjc=0.230414,xcjc=0.899999,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=1.04272e-12,bf=70.5483,nf=0.85,vaf=53.667, ikf=3.37516,ise=3.45501e-12,ne=1.07329,br=0.853302, nr=0.856681,var=54.0211,ikr=0.0883308,isc=1e-13, nc=1.85271,rb=9.51354,irb=0.1,rbm=9.51354, re=0.0866689,rc=0.841176,xtb=0.363703,xti=2.85147,eg=1.06268, cje=6.41682e-10,vje=0.764173,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.230414,xcjc=0.899999,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=9.83735 spd.d1 e c=model=dmodel spr.r1 b d=1000 spr.r2 d e=10 }