template bsp52t1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 30, 11 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.98823,n=0.999711,xti=2.99971, cjo=0.1,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=2.65544e-12,bf=388.191,nf=1.13044,vaf=7.1674, ikf=0.00525443,ise=3.76011e-11,ne=1.89488,br=0.0999983, nr=0.999654,var=71.6588,ikr=0.0520106,isc=1.00114e-13, nc=1.55239,rb=9.98871,irb=0.199723,rbm=0.9988, re=0.133551,rc=3.38945,xtb=5e-15,xti=0.81482,eg=0.738004, cje=2.73368e-11,vje=0.394265,mje=0.28776,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.70604e-11, vjc=0.601043,mjc=0.299104,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=2.65544e-12,bf=388.191,nf=1.13044,vaf=7.1674, ikf=0.00525443,ise=3.76011e-11,ne=1.89488,br=0.0999983, nr=0.999654,var=71.6588,ikr=0.0520106,isc=1.00114e-13, nc=1.55239,rb=9.98871,irb=0.199723,rbm=0.9988, re=0.133551,rc=3.38945,xtb=5e-15,xti=0.81482,eg=0.738004, cje=2.73368e-11,vje=0.394265,mje=0.28776,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.601043,mjc=0.299104,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=14.8985 spd.d1 e c=model=dmodel spr.r1 b d=1e+09 spr.r2 d e=1e+09 }