element component template bsp19at1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 18, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbsp19at1=(type=_n, is=6.03348e-15,bf=134.146,nf=0.960697,vaf=10, ikf=0.00881764,ise=1.07789e-09,ne=2.81716,br=13.4146, nr=1.5,var=100,ikr=0.0881764,isc=1.07789e-09, nc=1.8592,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=2.05932,xtb=0.536769,xti=4, eg=1.206,cje=7.33996e-11,vje=0.717363,mje=0.298756, tf=1.2987e-09,xtf=1.07516,vtf=10.4811,itf=0.00939121, cjc=7.58458e-12,vjc=0.95,mjc=0.311462,xcjc=0.9, fc=0.566697,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbsp19at1 }