element component template bsp16t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 18, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqbsp16t1=(type=_p, is=2.63592e-12,bf=239.05,nf=1.1964,vaf=10, ikf=0.00253786,ise=7.43522e-11,ne=2.65086,br=1.91284, nr=1.35754,var=100,ikr=0.0253786,isc=4.74817e-14, nc=3.88243,rb=0.1,irb=9.66363,rbm=0.1, re=0.0001,rc=7.08947,xtb=0.487992,xti=1, eg=1.05,cje=5.10885e-11,vje=0.920165,mje=0.414396, tf=6.04967e-10,xtf=0.664479,vtf=7.8869,itf=0.0114845, cjc=1.16013e-11,vjc=0.613799,mjc=0.362717,xcjc=0.9, fc=0.440039,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbsp16t1 }