element component template bfr31lt1 d g s #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 12, 03 # MODEL FORMAT: Saber electrical d,g,s { # BODY_BEGIN spj..model jjbfr31lt1=(type=_n, vto=-1.186,beta=0.000706004,lambda=0.00436638,rd=1340.34, rs=5.52652e-09,is=6.66802e-11,cgs=9.99833e-16,cgd=1.636e-12, pb=2.52879,fc=0.5,kf=2.88163e-18,af=0.1) spj.j d g s =model=jjbfr31lt1 }