template bdx54c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx54c # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=1.56186e-12,bf=188.227,nf=1.1739,vaf=105.358, ikf=0.113314,ise=3.87694e-13,ne=1.50183,br=0.996711, nr=0.914768,var=101.604,ikr=0.0999754,isc=1e-13, nc=2,rb=13.4402,irb=0.231192,rbm=10.9425, re=0.113908,rc=1.10586,xtb=0.488781,xti=2.99692,eg=1.05, cje=2.60341e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.47462e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=1.56186e-12,bf=188.227,nf=1.1739,vaf=105.358, ikf=0.113314,ise=3.87694e-13,ne=1.50183,br=0.996711, nr=0.914768,var=101.604,ikr=0.0999754,isc=1e-13, nc=2,rb=13.4402,irb=0.231192,rbm=10.9425, re=0.113908,rc=1.10586,xtb=0.488781,xti=2.99692,eg=1.05, cje=2.60341e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=8.33905 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }