template bdx53b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx53b # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=9.87016e-13,bf=153.403,nf=1.2,vaf=78.081, ikf=0.133947,ise=1.5267e-12,ne=1.63245,br=0.999743, nr=0.994023,var=100.425,ikr=0.0999994,isc=1e-13, nc=2,rb=10.1734,irb=0.200041,rbm=10.025, re=0.1008,rc=0.997883,xtb=0.496482,xti=3.00014,eg=1.11532, cje=2.58791e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.54981e-10, vjc=0.878246,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=9.87016e-13,bf=153.403,nf=1.2,vaf=78.081, ikf=0.133947,ise=1.5267e-12,ne=1.63245,br=0.999743, nr=0.994023,var=100.425,ikr=0.0999994,isc=1e-13, nc=2,rb=10.1734,irb=0.200041,rbm=10.025, re=0.1008,rc=0.997883,xtb=0.496482,xti=3.00014,eg=1.11532, cje=2.58791e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.878246,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.9456 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }