template bdx34c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx34c # Model generated on Dec 24, 2003 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.96109,n=0.999611,xti=2.99961, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=9.96197e-13,bf=130.6,nf=1.09163,vaf=82.8066, ikf=0.124415,ise=1.63236e-12,ne=1.58838,br=0.999604, nr=0.999458,var=96.4393,ikr=0.0999961,isc=1e-13, nc=1.99961,rb=9.97438,irb=0.199611,rbm=9.97438, re=0.100174,rc=0.996978,xtb=0.497241,xti=2.99967,eg=1.11187, cje=1.57143e-10,vje=2,mje=2.3e-05,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.46924e-10, vjc=0.95,mjc=0.244591,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=9.96197e-13,bf=130.6,nf=1.09163,vaf=82.8066, ikf=0.124415,ise=1.63236e-12,ne=1.58838,br=0.999604, nr=0.999458,var=96.4393,ikr=0.0999961,isc=1e-13, nc=1.99961,rb=9.97438,irb=0.199611,rbm=9.97438, re=0.100174,rc=0.996978,xtb=0.497241,xti=2.99967,eg=1.11187, cje=1.57143e-10,vje=2,mje=2.3e-05,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.244591,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.5242 spd.d1 c e=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }