template bdx34b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx34b # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.96093,n=0.999455,xti=2.99945, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=9.95415e-13,bf=129.468,nf=1.11003,vaf=82.7894, ikf=0.16855,ise=1.64286e-12,ne=1.5874,br=0.999389, nr=0.998011,var=96.4238,ikr=0.0999945,isc=1e-13, nc=1.99945,rb=9.97431,irb=0.199455,rbm=9.97424, re=0.103986,rc=0.997005,xtb=0.497049,xti=2.99952,eg=1.11189, cje=1.57148e-10,vje=2,mje=2.3e-05,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.46924e-10, vjc=0.95,mjc=0.244591,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=9.95415e-13,bf=129.468,nf=1.11003,vaf=82.7894, ikf=0.16855,ise=1.64286e-12,ne=1.5874,br=0.999389, nr=0.998011,var=96.4238,ikr=0.0999945,isc=1e-13, nc=1.99945,rb=9.97431,irb=0.199455,rbm=9.97424, re=0.103986,rc=0.997005,xtb=0.497049,xti=2.99952,eg=1.11189, cje=1.57148e-10,vje=2,mje=2.3e-05,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.244591,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.5248 spd.d1 c e=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }