template bdx33c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx33c # Model generated on Dec 24, 2003 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.92679,n=0.999268,xti=2.99927, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=9.96517e-13,bf=123.706,nf=1.08765,vaf=79.7173, ikf=0.122027,ise=1.60579e-12,ne=1.58945,br=0.999264, nr=0.999167,var=92.9992,ikr=0.0999927,isc=1e-13, nc=1.99927,rb=9.94157,irb=0.199268,rbm=9.94157, re=0.100179,rc=0.996631,xtb=0.49703,xti=2.99932,eg=1.11145, cje=2.01225e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.56414e-10, vjc=0.853047,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=9.96517e-13,bf=123.706,nf=1.08765,vaf=79.7173, ikf=0.122027,ise=1.60579e-12,ne=1.58945,br=0.999264, nr=0.999167,var=92.9992,ikr=0.0999927,isc=1e-13, nc=1.99927,rb=9.94157,irb=0.199268,rbm=9.94157, re=0.100179,rc=0.996631,xtb=0.49703,xti=2.99932,eg=1.11145, cje=2.01225e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.853047,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.3524 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }