template bdx33b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bdx33b # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.92671,n=0.999184,xti=2.99919, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=9.95227e-13,bf=123.448,nf=1.11551,vaf=79.7055, ikf=0.190851,ise=1.61626e-12,ne=1.58879,br=0.999157, nr=0.998586,var=92.9909,ikr=0.0999918,isc=1e-13, nc=1.99919,rb=9.94154,irb=0.199184,rbm=9.94149, re=0.103128,rc=0.996543,xtb=0.4969,xti=2.99924,eg=1.11167, cje=2.01194e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.56414e-10, vjc=0.853057,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=9.95227e-13,bf=123.448,nf=1.11551,vaf=79.7055, ikf=0.190851,ise=1.61626e-12,ne=1.58879,br=0.999157, nr=0.998586,var=92.9909,ikr=0.0999918,isc=1e-13, nc=1.99919,rb=9.94154,irb=0.199184,rbm=9.94149, re=0.103128,rc=0.996543,xtb=0.4969,xti=2.99924,eg=1.11167, cje=2.01194e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.853057,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=11.3767 spd.d1 e c=model=dmodel spr.r1 b d=10000 spr.r2 d e=1000 }