element component template bd810 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd810 # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd810=(type=_p, is=1.69802e-11,bf=238.09,nf=0.85,vaf=44.9477, ikf=2.37358,ise=9.24932e-12,ne=3.28136,br=2.85794, nr=0.934068,var=1.45782,ikr=9.44128,isc=5.5e-13, nc=3.9375,rb=7.70164,irb=0.1,rbm=0.1, re=0.000696738,rc=0.11097,xtb=0.1,xti=1.07071, eg=1.206,cje=1e-07,vje=0.4,mje=0.780823, tf=1e-08,xtf=1.35797,vtf=1.00241,itf=0.999602, cjc=5e-10,vjc=0.40024,mjc=0.410045,xcjc=0.803124, fc=0.777652,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd810 }