element component template bd788 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd788 # Model generated on Feb 28, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd788=(type=_p, is=5.68284e-13,bf=87.0319,nf=1.05517,vaf=10, ikf=1.90561,ise=4.74915e-12,ne=3.46882,br=3.82487, nr=1.08858,var=2.75619,ikr=3.01287,isc=4.75e-13, nc=3.96875,rb=4.17418,irb=0.1,rbm=0.1, re=0.000632497,rc=0.186659,xtb=0.1,xti=1, eg=1.206,cje=1.91934e-10,vje=0.99,mje=0.466037, tf=9.94401e-10,xtf=0.998005,vtf=9.98722,itf=0.0100018, cjc=9.37823e-11,vjc=0.95,mjc=0.378667,xcjc=0.8, fc=0.533157,cjs=0,vjs=0.75,mjs=0.5, tr=4.39965e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd788 }