element component template bd787 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd787 # Model generated on Mar 1, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd787=(type=_n, is=5.68327e-13,bf=87.032,nf=1.05517,vaf=10, ikf=1.90559,ise=4.74915e-12,ne=3.46882,br=3.82487, nr=1.08858,var=2.7562,ikr=3.01288,isc=4.75e-13, nc=3.96875,rb=4.17417,irb=0.1,rbm=0.1, re=0.000632498,rc=0.186659,xtb=0.1,xti=1, eg=1.206,cje=1.91933e-10,vje=0.99,mje=0.466034, tf=9.94535e-10,xtf=0.997703,vtf=9.98548,itf=0.0100021, cjc=9.37823e-11,vjc=0.95,mjc=0.378667,xcjc=0.8, fc=0.53334,cjs=0,vjs=0.75,mjs=0.5, tr=4.39973e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd787 }