template bd682 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bd682 # Model generated on Feb 28, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=2.23835e-12,bf=149.682,nf=1.2,vaf=59.0895, ikf=0.118079,ise=9.09119e-14,ne=1.42175,br=0.587475, nr=0.75,var=100.388,ikr=0.0934405,isc=9.09118e-14, nc=2,rb=15.5445,irb=0.450416,rbm=12.8364, re=0.0939759,rc=2.76027,xtb=0.497353,xti=2.9942,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=2.23835e-12,bf=149.682,nf=1.2,vaf=59.0895, ikf=0.118079,ise=9.09119e-14,ne=1.42175,br=0.587475, nr=0.75,var=100.388,ikr=0.0934405,isc=9.09118e-14, nc=2,rb=15.5445,irb=0.450416,rbm=12.8364, re=0.0939759,rc=2.76027,xtb=0.497353,xti=2.9942,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=2.46191 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }