template bd681 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington bd681 # Model generated on Feb 28, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.53186,n=0.964987,xti=2.96499, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=6.82736e-17,bf=43.4441,nf=0.85,vaf=30, ikf=1.14362,ise=9.48937e-15,ne=2.04295,br=0.665831, nr=1.5,var=64.8234,ikr=0.0980345,isc=9.48937e-15, nc=1,rb=20.4512,irb=0.277791,rbm=16.9143, re=0.574152,rc=6.88011,xtb=0.401039,xti=2.96301,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1e-11, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=6.82736e-17,bf=43.4441,nf=0.85,vaf=30, ikf=1.14362,ise=9.48937e-15,ne=2.04295,br=0.665831, nr=1.5,var=64.8234,ikr=0.0980345,isc=9.48937e-15, nc=1,rb=20.4512,irb=0.277791,rbm=16.9143, re=0.574152,rc=6.88011,xtb=0.401039,xti=2.96301,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.75,mjc=0.33,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=5.21716 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }