element component template bd442 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd442 # Model generated on Feb 28, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd442=(type=_p, is=5.98934e-11,bf=183.991,nf=1.127,vaf=21.7853, ikf=6.2324,ise=4.75017e-12,ne=3.46873,br=3.76807, nr=0.753494,var=6.28524,ikr=3.28572,isc=4.75e-13, nc=3.96875,rb=13.6523,irb=0.1,rbm=0.108939, re=0.000637295,rc=0.00318648,xtb=0.104451,xti=1, eg=1.1019,cje=5.28671e-08,vje=0.589697,mje=0.456509, tf=1e-08,xtf=1.36539,vtf=0.997568,itf=0.984293, cjc=4.44546e-10,vjc=0.400131,mjc=0.410672,xcjc=0.80312, fc=0.591045,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd442 }