element component template bd438 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd438 # Model generated on Feb 28, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd438=(type=_p, is=5.98934e-11,bf=183.991,nf=1.127,vaf=21.7853, ikf=6.2324,ise=4.75017e-12,ne=3.46873,br=3.76807, nr=0.753494,var=6.28524,ikr=3.28572,isc=4.75e-13, nc=3.96875,rb=13.6523,irb=0.1,rbm=0.108939, re=0.000637295,rc=0.00318648,xtb=0.104451,xti=1, eg=1.1019,cje=4.99274e-08,vje=0.606966,mje=0.432728, tf=1e-08,xtf=1.36423,vtf=0.997185,itf=0.986562, cjc=4.44441e-10,vjc=0.40011,mjc=0.4107,xcjc=0.803121, fc=0.574598,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd438 }