element component template bd437t c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd437t # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd437t=(type=_n, is=8.34782e-16,bf=165.443,nf=0.926448,vaf=10, ikf=10,ise=7.27965e-13,ne=3.8389,br=5.48519, nr=0.75,var=23.5414,ikr=3.31211,isc=2.63503e-16, nc=1.13181,rb=11.9793,irb=0.1,rbm=0.174073, re=0.0001,rc=0.001,xtb=2.18586,xti=4, eg=1.206,cje=7.57559e-09,vje=0.4,mje=0.717544, tf=1e-08,xtf=1.778,vtf=1.0303,itf=0.482967, cjc=3.17585e-10,vjc=0.600305,mjc=0.409491,xcjc=0.799462, fc=0.799978,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd437t }