element component template bd437 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd437 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd437=(type=_n, is=3.26539e-14,bf=162.483,nf=0.912424,vaf=10, ikf=10,ise=7.08133e-13,ne=3.85752,br=3.14245, nr=0.75,var=27.661,ikr=3.09536,isc=2.67238e-16, nc=1.11938,rb=20.4443,irb=0.1,rbm=0.208914, re=0.0001,rc=0.001,xtb=2.24115,xti=3.99739, eg=1.05,cje=6.55858e-09,vje=0.547017,mje=0.550043, tf=1e-08,xtf=1.74258,vtf=1.0222,itf=0.611294, cjc=3.16048e-10,vjc=0.600226,mjc=0.409625,xcjc=0.799467, fc=0.653699,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd437 }