element component template bd436t c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd436t # Model generated on Feb 28, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd436t=(type=_p, is=1.73932e-10,bf=190.18,nf=1.2815,vaf=19.7171, ikf=6.43739,ise=4.74821e-12,ne=3.46893,br=3.6873, nr=1.07655,var=6.16595,ikr=5.52059,isc=4.75e-13, nc=3.96875,rb=8.77931,irb=0.1,rbm=0.1, re=0.000793668,rc=0.224375,xtb=0.10148,xti=1.02647, eg=1.05,cje=4.89943e-08,vje=0.613216,mje=0.424168, tf=9.95869e-09,xtf=1.36393,vtf=0.997118,itf=0.987141, cjc=4.44409e-10,vjc=0.400104,mjc=0.410706,xcjc=0.803121, fc=0.568195,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd436t }