element component template bd244c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd244c # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd244c=(type=_p, is=1.84064e-11,bf=154.094,nf=0.85,vaf=43.9293, ikf=2.19674,ise=3.99858e-12,ne=3.50008,br=2.30492, nr=0.909946,var=1.47493,ikr=10,isc=5.5e-13, nc=3.9375,rb=4.66519,irb=0.1,rbm=0.1, re=0.000378354,rc=0.103409,xtb=0.1,xti=1, eg=1.206,cje=2.0486e-10,vje=0.4,mje=0.28771, tf=1e-08,xtf=2.84909,vtf=6.15353,itf=0.001, cjc=1.10865e-10,vjc=0.627163,mjc=0.23,xcjc=0.799927, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=4.10043e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd244c }