element component template bd243b c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd243b # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd243b=(type=_n, is=7.3545e-12,bf=168.731,nf=0.857067,vaf=46.2279, ikf=2.03153,ise=3.99835e-12,ne=3.5001,br=2.13866, nr=0.916178,var=1.49398,ikr=10,isc=5.5e-13, nc=3.9375,rb=4.65852,irb=0.1,rbm=0.1, re=0.000368482,rc=0.100439,xtb=0.1,xti=1, eg=1.206,cje=2.0486e-10,vje=0.4,mje=0.287713, tf=9.99587e-09,xtf=3.03292,vtf=5.79913,itf=0.001, cjc=1.10863e-10,vjc=0.627162,mjc=0.23,xcjc=0.799945, fc=0.799998,cjs=0,vjs=0.75,mjs=0.5, tr=4.16478e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd243b }