element component template bd242c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd242c # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd242c=(type=_p, is=1e-09,bf=144.298,nf=0.85,vaf=15.6106, ikf=1.39466,ise=8.61573e-12,ne=3.32689,br=0.1, nr=0.75,var=19.1801,ikr=10,isc=3.98813e-12, nc=3.60783,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.0601441,xtb=0.828305,xti=1, eg=1.05,cje=3.18622e-10,vje=0.49128,mje=0.481942, tf=1e-08,xtf=4.23532,vtf=7.00536,itf=0.001, cjc=3.12657e-10,vjc=0.630571,mjc=0.450516,xcjc=0.799996, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd242c }