element component template bd237 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd237 # Model generated on Feb 22, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd237=(type=_n, is=3.39253e-12,bf=108.002,nf=0.85,vaf=54.0829, ikf=1.0435,ise=6.43245e-12,ne=3.3968,br=4.46493, nr=0.843007,var=4.13248,ikr=3.42156,isc=3.89999e-13, nc=3.99,rb=8.81471,irb=0.1,rbm=0.1, re=0.00101545,rc=0.282939,xtb=0.1,xti=1, eg=1.206,cje=6.77107e-08,vje=0.559947,mje=0.503582, tf=1e-08,xtf=1.35725,vtf=0.996034,itf=0.999921, cjc=4.44295e-10,vjc=0.400232,mjc=0.41007,xcjc=0.803125, fc=0.598714,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd237 }